BSS83 Product Information|NXP

Buy Options

BSS83,235

No Longer Manufactured

12NC: 933418060235

Details

Order

Operating Features

ParameterValue
VDS [max] (V)
10
ID [max] (mA)
50
RDSon [max] (ohm)
45

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BSS83,235(933418060235)
Yes
Yes
Yes
DREACH SVHC
8.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BSS83,235
(933418060235)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BSS83,235
(933418060235)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
BSS83,235
(933418060235)
-
1998-12-31
1999-06-30

More about BSS83

Archived content is no longer updated and is made available for historical reference only.

Symmetrical insulated-gate silicon N-channel enhancement mode Field-Effect Transistor