BSR12 Product Information|NXP

Buy Options

Operating Features

ParameterValue
VCEO [max] (V)
-15
IC [max] (mA)
-100
Ptot [max] (mW)
250
Polarity
PNP
ParameterValue
Limiting Collector Current
-0.1
Limiting Collector-Emitter Voltage (base open)
-15
Limiting Total Power Dissipation
0

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BSR12,215(933366480215)
Yes
Yes
Yes
DREACH SVHC
7.5211285750000005
BSR12/C,215(934063122215)
Yes
Yes
No
GREACH SVHC
8.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BSR12,215
(933366480215)
No
1
1
240
260
BSR12/C,215
(934063122215)
-
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BSR12,215
(933366480215)
854121
BSR12/C,215
(934063122215)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BSR12,215
(933366480215)
NOTICE
2018-05-30
2018-11-30
-
BSR12/C,215
(934063122215)
-
2005-06-30
2005-06-30
BSR12,215
(933366480215)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
BSR12,215
(933366480215)
2018-12-192018-12-20201711018DNU02Product Discontinuation Notice - Align SOIC EOL Dates

More about BSR12

Archived content is no longer updated and is made available for historical reference only.

PNP switching transistor in a SOT23 plastic package.