BGU6101 Product Information|NXP

Buy Options

Operating Features

ParameterValue
NF [typ] (dB)
0.8, 0.8, 1.3
NXP_Gp [typ] (dB)
12, 13, 13
Supply Voltage (Max) (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BGU6101,147(934065665147)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
3.0357159

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BGU6101,147
(934065665147)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BGU6101,147
(934065665147)
854233

More about BGU6101

The BGU6101 MMIC is an unmatched wideband MMIC featuring an integrated bias, enable function and wide supply voltage. BGU6101 is part of a family of three products (BGU6101, BGU6102 and BGU6104) and is optimized for 1 mA operation.