BGO807CE Product Information|NXP

Features


870 MHz optical receiver

Package


SFO8: rectangular single-ended package; aluminium flange; 2 vertical mounting holes; 2 x 6-32 UNC and 2 extra horizontal mounting holes; optical input; 8 gold-plated in-line leads

Buy Options

BGO807CE,112

No Longer Manufactured

12NC: 934064585112

Details

Order

BGO807CE/FC0,112

No Longer Manufactured

12NC: 934064586112

Details

Order

BGO807CE/SC0,112

No Longer Manufactured

12NC: 934064587112

Details

Order

Operating Features

ParameterValue
fi(RF) [max] (MHz)
870
Number of pins
8
Package Style
SFO
@f [max] (MHz)
750
@f [min] (MHz)
750
ICC [max] (mA)
205
Security Status
COMPANY PUBLIC
Frequency (Min-Max) (MHz)
40, 870
Frequency Band (Hz)
40000000, 870000000
ParameterValue
Description
870 MHz optical receiver
Supply Current (Max) (μA)
205000
fi(RF) [min] (MHz)
40
Frequency (Max) (MHz)
870
Frequency (Min) (MHz)
40
Frequency (Min-Max) (GHz)
0.040000003 to 0.87
frange [max] (MHz)
870
frange [min] (MHz)
40

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BGO807CE,112(934064585112)
No
Yes
No
EREACH SVHC
14907.524163642
BGO807CE/FC0,112(934064586112)
No
Yes
No
EREACH SVHC
15407.148740000004
BGO807CE/SC0,112(934064587112)
No
Yes
No
EREACH SVHC
15373.624163642

Quality

Part/12NCSafe Assure Functional Safety
BGO807CE,112
(934064585112)
-
BGO807CE/FC0,112
(934064586112)
No
BGO807CE/SC0,112
(934064587112)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BGO807CE,112
(934064585112)
854233
BGO807CE/FC0,112
(934064586112)
854233
BGO807CE/SC0,112
(934064587112)
854233

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BGO807CE,112
(934064585112)
-
2005-06-30
2005-06-30
BGO807CE/SC0,112
(934064587112)
BGO807CE/FC0,112
(934064586112)
-
2001-06-30
2001-06-30
-
BGO807CE/SC0,112
(934064587112)
-
2001-06-30
2001-06-30
-

More about BGO807CE

Archived content is no longer updated and is made available for historical reference only.

High dynamic range optical receiver amplifier module in a standard SOT115 package where the non-jacketed fiber has either no connector or has an FC/APC or SC/APC connector. The amplifier supply voltage pin and the photodiode bias voltage pin both connect to 24 V (DC). The modules have a mono mode optical input suitable for 1290 nm to 1600 nm wavelengths, a terminal to monitor the photodiode current and an electrical output having a characteristic impedance of 75 Ω.