Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN20: plastic thermal enhanced very thin quad flat package; no leads; 20 terminals; body 5 x 5 x 0.85 mm
12NC: 935303491118
Details
Order
Parameter | Value |
---|---|
Number of pins | 20 |
Supply Current (Typ) (μA) | 660000 |
Package Style | HVQFN |
NF (dB) | 6.5 |
NF @Gp= 5 dB (dB) | 6.5 |
ICC [max] (mA) | 720 |
Parameter | Value |
---|---|
NF [typ] (dB) | 6.5 |
ICC [typ] (mA) | 660 |
Security Status | COMPANY PUBLIC |
Supply Current (TYP) (mA) | 660 |
Supply Current (Max) (μA) | 720000 |
Noise Figure (Typ) (dB) | 6.5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BGA3131J(935303491118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 61.769785 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BGA3131J (935303491118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BGA3131J (935303491118) | 854233 |
The BGA3131 is an upstream amplifier meeting the Data Over Cable Service Interface Specifications (DOCSIS 3.1). It is designed for cable modem, CATV set top box and VoIP modem applications. The device operates from 5 MHz to 205 MHz. The BGA3131 provides 58 dB gain control range in 1 dB increments with high incremental accuracy. Its maximum gain setting delivers 37 dB voltage gain and a superior linear performance.
It supports the DOCSIS 3.1 output power levels while meeting the stringent ACLR requirements.
The BGA3131 operates at 5 V supply. The gain is controlled via a 3-wire serial interface. The current consumption can be reduced in 4 steps via the serial interface. This interface enables the user to optimize between DC power efficiency and linearity. In addition, the current is automatically reduced at lower gain settings while preserving the linearity performance. In disable mode, the device draws typical 25 mA while it can be still programmed to new gain and current settings.
The BGA3131 is housed in 20 pins 5 mm x 5 mm leadless HVQFN package.