Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP6: plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body
12NC: 935295974115
Details
Order
Parameter | Value |
---|---|
@VCC (V) | 5 |
Number of pins | 6 |
Package Style | TSSOP |
P1dB @VCC=5V (dBm) | 7.0 |
@f [max] (MHz) | 950 |
NF (dB) | 3.6 |
@f [min] (MHz) | 950 |
NF (dB) | 3.6 |
@f [max] (MHz) | 2150 |
PL(1dB) (dBm) | 7 |
Gain @VCC=5V (dB) | 26.3, 26.4, 27.1 |
PL(1dB) (dBm) | 7 |
Security Status | COMPANY PUBLIC |
PL(1dB) (dBm) | 7 |
Description | MMIC wideband amplifier |
Noise Figure (Typ) (dB) | 3.6 |
Parameter | Value |
---|---|
P1dB (dBm) | 7 |
Power Gain (dB) @ f (MHz) | 26.3 @ 250, 26.4 @ 2150, 27.1 @ 950 |
@IC (mA) | 21.7 |
NF (dB) | 3.6 |
NF @Gp= 5 dB (dB) | 3.6 |
Gain (Typ) (dB) @ f (MHz) | 26.3 @ 250, 26.4 @ 2150, 27.1 @ 950 |
NF [typ] (dB) | 3.6 |
IP3o (dBm) [Typ] | 19.5 |
Gass (dB) | 26.3, 26.4, 27.1 |
Noise Figure (Typ) (dB) @ f (MHz) | 3.6 @ 950 |
Gconv [typ] (dB) | 26.3, 26.4, 27.1 |
3rd Order Intercept (Typ) (dBm) | 19.5 |
Gp (dB) | 26.3 |
Gp (dB) | 26.4 |
NXP_Gp [typ] (dB) | 26.3, 26.4, 27.1 |
@f | 0.25, 0.95000005, 2.15 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BGA2867,115(935295974115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 5.463991599999999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BGA2867,115 (935295974115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BGA2867,115 (935295974115) | 854233 |
Silicon Monolitic Microwave Integrated Circuit (MMIC) wideband amplifier with internal matching circuit in a 6-pin SOT363 plastic SMD package.