BGA2850 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Gp (dB)
23.2
Gp (dB)
22.9
ParameterValue
PL(1dB) (dBm)
-2
@f [max] (MHz)
950

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BGA2850,115(935290054115)
Yes
Yes
Yes
DREACH SVHC
5.461551599999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BGA2850,115
(935290054115)
-
1
1
260
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BGA2850,115
(935290054115)
854233

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
BGA2850,115
(935290054115)
-
2013-12-31
2014-06-30

More about BGA2850

Archived content is no longer updated and is made available for historical reference only.

Silicon Monolitic Microwave Integrated Circuit (MMIC) wideband amplifier with internal matching circuit in a 6-pin SOT363 plastic SMD package.