Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934055587115
Details
Order
Parameter | Value |
---|---|
Number of pins | 4 |
Package Style | SO |
@f [max] (MHz) | 1800 |
NF (dB) | 1.8 |
@f [min] (MHz) | 900 |
NF (dB) | 1.8 |
@f [max] (MHz) | 1800 |
Security Status | COMPANY PUBLIC |
Description | Silicon MMIC amplifier |
Noise Figure (Typ) (dB) | 1.8 |
Input 3rd Order Intercept (dBm) | -4.8, -6.5 |
Voltage on bus pins [max] | 4.5 |
Power Gain (dB) @ f (MHz) | 14 @ 1800, 19 @ 900 |
@ICC [typ] (mA) | 10, 10 |
Parameter | Value |
---|---|
NF (dB) | 1.8, 1.8 |
IP3i (dBm) | -4.8, -6.5 |
NF @Gp= 5 dB (dB) | 1.8 |
Input 3rd Order Intercept (Typ) (dBm) @ f (MHz) | -4.8 @ 1800, -6.5 @ 900 |
Gain (Typ) (dB) @ f (MHz) | 14 @ 1800, 19 @ 900 |
NF [typ] (dB) | 1.8, 1.8 |
Gass (dB) | 14, 19 |
Noise Figure (Typ) (dB) @ f (MHz) | 1.8 @ 1800, 1.8 @ 900 |
Gconv [typ] (dB) | 14, 19 |
Gp (dB) | 19 |
Gp (dB) | 14 |
NXP_Gp [typ] (dB) | 14, 19 |
@f | 0.90000004, 1.8000001 |
Input 3rd Order Intercept (dBm) | -4.8, -6.5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BGA2003,115(934055587115) | Yes | Yes | Yes | REACH SVHC | 6.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
BGA2003,115 (934055587115) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BGA2003,115 (934055587115) | 854233 |
Archived content is no longer updated and is made available for historical reference only.
Silicon MMIC amplifier consisting of an NPN double polysilicon transistor with integrated biasing.