BGA2001 Product Information|NXP

BGA2001

No Longer Manufactured

BGA2001

No Longer Manufactured

Buy Options

BGA2001,115

No Longer Manufactured

12NC: 934055586115

Details

Order

Operating Features

ParameterValue
Number of pins
4
Package Style
SO
@f [max] (MHz)
1800
NF (dB)
1.3
@f [min] (MHz)
900
NF (dB)
1.3
@f [max] (MHz)
1800
Security Status
COMPANY PUBLIC
Description
Silicon MMIC amplifier
Noise Figure (Typ) (dB)
1.3
Input 3rd Order Intercept (dBm)
-4.5, -7.4
Voltage on bus pins [max]
4.5
Power Gain (dB) @ f (MHz)
14 @ 1800, 18 @ 900
@ICC [typ] (mA)
4, 4
ParameterValue
NF (dB)
1.3, 1.3
IP3i (dBm)
-4.5, -7.4
NF @Gp= 5 dB (dB)
1.3
Input 3rd Order Intercept (Typ) (dBm) @ f (MHz)
-4.5 @ 1800, -7.4 @ 900
Gain (Typ) (dB) @ f (MHz)
14 @ 1800, 18 @ 900
NF [typ] (dB)
1.3, 1.3
Gass (dB)
14, 18
Noise Figure (Typ) (dB) @ f (MHz)
1.3 @ 1800, 1.3 @ 900
Gconv [typ] (dB)
14, 18
Gp (dB)
18
Gp (dB)
14
NXP_Gp [typ] (dB)
14, 18
@f
0.90000004, 1.8000001
Input 3rd Order Intercept (dBm)
-4.5, -7.4

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BGA2001,115(934055586115)
Yes
Yes
Yes
DREACH SVHC
5.866087648548578

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BGA2001,115
(934055586115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BGA2001,115
(934055586115)
854233

More about BGA2001

Archived content is no longer updated and is made available for historical reference only.

Silicon MMIC amplifier consisting of an NPN double polysilicon transistor with integrated biasing.