BFT25A Product Information|NXP

Buy Options

BFT25A,215

No Longer Manufactured

12NC: 934008580215

Details

Order

Operating Features

ParameterValue
Generation
2nd
fT [typ] (MHz)
5000
VCEO [max] (V)
5
IC [max] (mA)
6.5
Ptot [max] (mW)
32
Polarity
NPN
ParameterValue
GUM [typ] (dB)
15
@f (MHz)
1000
@IC (mA)
0.5
@VCE (V)
1
NF (dB)
1.8

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BFT25A,215(934008580215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5012474000000005
BFT25A/C,215(934063149215)
Yes
Yes
No
GREACH SVHC
8.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BFT25A,215
(934008580215)
No
1
1
240
260
BFT25A/C,215
(934063149215)
-
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BFT25A,215
(934008580215)
854121
BFT25A/C,215
(934063149215)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BFT25A/C,215
(934063149215)
-
2005-06-30
2005-12-31
BFT25A,215
(934008580215)

More about BFT25A

The BFT25A is a silicon NPN transistor, primarily intended for use in RF low power amplifiers, such as pocket telephones and paging systems with signal frequencies up to 2 GHz. The transistor is encapsulated in a 3-pin plastic SOT23 envelope.