Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TO-236AB: plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 933653660215
Details
Order
12NC: 934063134215
Details
Order
Parameter | Value |
---|---|
Generation | 3rd |
fT [typ] (MHz) | 6000 |
VCEO [max] (V) | 12 |
IC [max] (mA) | 35 |
Ptot [max] (mW) | 300 |
Polarity | NPN |
Parameter | Value |
---|---|
GUM [typ] (dB) | 13 |
@f (MHz) | 2000 |
@IC (mA) | 5 |
@VCE (V) | 8 |
NF (dB) | 3 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFR93AR,215(933653660215) | Yes | Yes | Yes | REACH SVHC | 8.0 | |
BFR93AR/A2,215(934063134215) | Yes | Yes | No | REACH SVHC | 8.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
BFR93AR,215 (933653660215) | No |
BFR93AR/A2,215 (934063134215) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFR93AR,215 (933653660215) | 854121 |
BFR93AR/A2,215 (934063134215) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BFR93AR,215 (933653660215) | - | 1998-01-30 | 1998-12-31 | - |
BFR93AR/A2,215 (934063134215) | - | 2005-06-30 | 2005-12-31 | BFR93AR,215 (933653660215) |
Archived content is no longer updated and is made available for historical reference only.
NPN wideband transistor in a plastic SOT23 package. PNP complement: BFT93.