Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TO-236AB: plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 934018790215
Details
Order
12NC: 934018790235
Details
Order
12NC: 934063142215
Details
Order
Parameter | Value |
---|---|
Number of pins | 3 |
Package Style | SOT |
GUM [typ] (dB) | 15 |
Ptot [max] (mW) | 300 |
GUM [typ] | 9 |
@f (MHz) | 900 |
@VCE (V) | 6 |
P1dB (Typ) (dBm) | 17 |
@f (MHz) | 900 |
Security Status | COMPANY PUBLIC |
@IC (mA) | 5 |
Generation | 4th |
@f (MHz) | 900 |
@f (MHz) | 2000 |
Limiting Collector Current | 0.07 |
IC [max] (mA) | 70 |
Limiting Total Power Dissipation | 0 |
IC [max] (mA) | 0.07 |
Limiting Collector-Emitter Voltage (base open) | 15 |
@VCE (V) | 6 |
Parameter | Value |
---|---|
@VCE (V) | 6 |
@VCE (V) | 6 |
fT [typ] (MHz) | 9000 |
@VCE | 6 |
@IC (mA) @ Minimum Noise Figure Frequency | 20 |
@VCE | 6 |
@IC (mA) @ Minimum Peak Power Gain Frequency | 5 |
@IC (mA) | 20 |
PL(1dB) [typ] (dBm | 170 |
NF (dB) | 1.1 |
NF (dB) | 1.9 |
Polarity | NPN |
fT [typ] (GHz) | 9 |
@f (GHz) | 0.90000004 |
@f (GHz) | 2 |
Non-Volatile Memory (kbit) | sot023_sv |
@f (GHz) | 0.90000004 |
VCEO [max] (V) | 15 |
@f (GHz) | 2 |
@f (GHz) | 0.90000004 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFR520,215(934018790215) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7.492028019001566 | |
BFR520,235(934018790235) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7.492028019001566 | |
BFR520/C,215(934063142215) | Yes | Yes | No | REACH SVHC | 8.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BFR520,215 (934018790215) | No | 1 | 1 | 240 | 260 |
BFR520,235 (934018790235) | No | 1 | 1 | 240 | 260 |
BFR520/C,215 (934063142215) | - | - | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFR520,215 (934018790215) | 854121 |
BFR520,235 (934018790235) | 854121 |
BFR520/C,215 (934063142215) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BFR520,215 (934018790215) | - | 2015-12-31 | 2016-06-30 | - |
BFR520,235 (934018790235) | - | 2015-12-31 | 2016-06-30 | - |
BFR520/C,215 (934063142215) | - | 2005-06-30 | 2005-12-31 | BFR520,215 (934018790215) |
Archived content is no longer updated and is made available for historical reference only.
The BFR520 is an NPN silicon planar epitaxial transistor in a SOT23 plastic package.