BFR30 Product Information|NXP

Buy Options

Operating Features

ParameterValue
|yfs| [max]
4
|yfs| [min]
1
Number of pins
3
Package Style
SOT
ParameterValue
VDS [max] (V)
25
Security Status
COMPANY PUBLIC
Non-Volatile Memory (kbit)
sot023_sv

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BFR30,215(933163480215)
Yes
Yes
Yes
DREACH SVHC
7.502775419001566
BFR30,235(933163480235)
Yes
Yes
Yes
DREACH SVHC
7.502775419001566
BFR30/B,215(934061425215)
Yes
Yes
No
GREACH SVHC
8.0
BFR30/C,215(934063148215)
Yes
Yes
No
GREACH SVHC
8.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BFR30,215
(933163480215)
No
1
1
240
260
BFR30,235
(933163480235)
No
1
1
240
260
BFR30/B,215
(934061425215)
-
-
-
-
-
BFR30/C,215
(934063148215)
-
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BFR30,215
(933163480215)
854121
BFR30,235
(933163480235)
854121
BFR30/B,215
(934061425215)
854121
BFR30/C,215
(934063148215)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BFR30,215
(933163480215)
-
2018-01-30
2018-07-30
-
BFR30,235
(933163480235)
-
2018-01-30
2018-07-30
-
BFR30/B,215
(934061425215)
-
2005-06-30
2005-12-31
BFR30,215
(933163480215)
BFR30/C,215
(934063148215)
-
2005-06-30
2005-12-31
BFR30,215
(933163480215)

More about BFR30

N-channel symmetrical planar epitaxial junction Field-Effect Transistor in a SOT23 package.