Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TO-236AB: plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 933806990215
Details
Order
12NC: 934063133215
Details
Order
Parameter | Value |
---|---|
Generation | 2nd |
fT [typ] (MHz) | 5000 |
VCEO [max] (V) | 15 |
IC [max] (mA) | 100 |
Ptot [max] (mW) | 500 |
Polarity | NPN |
Parameter | Value |
---|---|
GUM [typ] (dB) | 11.5 |
@f (MHz) | 800 |
@IC (mA) | 30 |
@VCE (V) | 6 |
NF (dB) | 3.5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFR106,215(933806990215) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7.502775419001566 | |
BFR106/C,215(934063133215) | Yes | Yes | No | REACH SVHC | 8.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BFR106,215 (933806990215) | No | 1 | 1 | 240 | 260 |
BFR106/C,215 (934063133215) | - | - | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFR106,215 (933806990215) | 854121 |
BFR106/C,215 (934063133215) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BFR106,215 (933806990215) | - | 2015-06-30 | 2015-12-31 | BFU550AR (934067699215) |
BFR106/C,215 (934063133215) | - | 2005-06-30 | 2005-12-31 | BFR106,215 (933806990215) |
Archived content is no longer updated and is made available for historical reference only.
NPN silicon planar epitaxial transistor in a plastic SOT23 envelope. It is primarily intended for low noise, general RF applications.