BFG97 Product Information|NXP

Buy Options

BFG97,115

No Longer Manufactured

12NC: 933919920115

Details

Order

Operating Features

ParameterValue
Generation
2nd
fT [typ] (MHz)
5500
VCEO [max] (V)
15
IC [max] (mA)
100
ParameterValue
Ptot [max] (mW)
1000
Polarity
NPN
GUM [typ] (dB)
16

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BFG97,115(933919920115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
96.60500478649699
BFG97,135(933919920135)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
96.60500478649699
BFG97/A2,115(934063129115)
Yes
Yes
No
GREACH SVHC
100.0
BFG97/A2,135(934063129135)
Yes
Yes
No
GREACH SVHC
100.0
BFG97/B,115(934060309115)
Yes
Yes
No
GREACH SVHC
100.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BFG97,115
(933919920115)
No
1
1
240
260
BFG97,135
(933919920135)
No
1
1
240
260
BFG97/A2,115
(934063129115)
-
-
-
-
-
BFG97/A2,135
(934063129135)
-
-
-
-
-
BFG97/B,115
(934060309115)
-
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BFG97,115
(933919920115)
854129
BFG97,135
(933919920135)
854129
BFG97/A2,115
(934063129115)
854129
BFG97/A2,135
(934063129135)
854129
BFG97/B,115
(934060309115)
854129

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BFG97,115
(933919920115)
-
2015-06-30
2015-12-31
-
BFG97,135
(933919920135)
-
2015-06-30
2015-12-31
-
BFG97/A2,115
(934063129115)
-
2005-06-30
2005-12-31
BFG97,115
(933919920115)
BFG97/A2,135
(934063129135)
-
2005-06-30
2005-12-31
BFG97,135
(933919920135)
BFG97/B,115
(934060309115)
-
2005-06-30
2005-12-31
BFG97,115
(933919920115)

More about BFG97

Archived content is no longer updated and is made available for historical reference only.

NPN planar epitaxial transistor mounted in a plastic SOT223 envelope. It features excellent output voltage capabilities, and is primarily intended for use in MATV applications. PNP complement is the BFG31.