Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SC-73: plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body
12NC: 934023010115
Details
Order
Parameter | Value |
---|---|
Generation | 3rd |
fT [typ] (MHz) | 7000 |
VCEO [max] (V) | 15 |
IC [max] (mA) | 200 |
Parameter | Value |
---|---|
Ptot [max] (mW) | 2000 |
Polarity | NPN |
GUM [typ] (dB) | 13 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFG591,115(934023010115) | Yes | Yes | Yes | REACH SVHC | 96.6027691875 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BFG591,115 (934023010115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFG591,115 (934023010115) | 854129 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BFG591,115 (934023010115) | - | 2015-06-30 | 2015-12-31 | BFU590GX (934067975115) |
Archived content is no longer updated and is made available for historical reference only.
NPN silicon planar epitaxial transistor in a plastic, 4-pin SOT223 package.