Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934055055115
Details
Order
12NC: 934055055135
Details
Order
Parameter | Value |
---|---|
Number of pins | 4 |
Package Style | SO |
GUM [typ] (dB) | 16 |
Ptot [max] (mW) | 360 |
GUM [typ] | 16 |
@f (MHz) | 2000 |
@VCE (V) | 2 |
P1dB (Typ) (dBm) | 20 |
@f (MHz) | 2000 |
Security Status | COMPANY PUBLIC |
@IC (mA) | 8 |
Generation | 5th |
@f (MHz) | 900 |
@f (MHz) | 2000 |
Limiting Collector Current | 0.25 |
IC [max] (mA) | 250 |
Limiting Total Power Dissipation | 0 |
IC [max] (mA) | 0.25 |
Limiting Collector-Emitter Voltage (base open) | 4.5 |
@VCE (V) | 2 |
Parameter | Value |
---|---|
@VCE (V) | 2 |
@VCE (V) | 2 |
fT [typ] (MHz) | 21000 |
@VCE | 3.6 |
@IC (mA) @ Minimum Noise Figure Frequency | 80 |
@VCE | 2 |
@IC (mA) @ Minimum Peak Power Gain Frequency | 8 |
@IC (mA) | 80 |
PL(1dB) [typ] (dBm | 200 |
NF (dB) | 1.2 |
NF (dB) | 1.8 |
Polarity | NPN |
fT [typ] (GHz) | 21 |
@f (GHz) | 0.90000004 |
@f (GHz) | 2 |
Non-Volatile Memory (kbit) | sot343r_sv |
@f (GHz) | 2 |
VCEO [max] (V) | 4.5 |
@f (GHz) | 2 |
@f (GHz) | 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFG480W,115(934055055115) | Yes | Yes | Yes | REACH SVHC | 6.0 | |
BFG480W,135(934055055135) | Yes | Yes | Yes | REACH SVHC | 5.972028019001566 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BFG480W,115 (934055055115) | No | 1 | 1 | 240 | 260 |
BFG480W,135 (934055055135) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFG480W,115 (934055055115) | 854121 |
BFG480W,135 (934055055135) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
BFG480W,115 (934055055115) | - | 2016-12-30 | 2017-06-30 |
Archived content is no longer updated and is made available for historical reference only.
NPN double polysilicon wideband transistor.