BFG425W Product Information|NXP

Buy Options

BFG425W,115

No Longer Manufactured

12NC: 934047470115

Details

Order

BFG425W,135

No Longer Manufactured

12NC: 934047470135

Details

Order

BFG425W/B01,115

No Longer Manufactured

12NC: 934061289115

Details

Order

BFG425W/B01,135

No Longer Manufactured

12NC: 934061289135

Details

Order

BFG425W/B,115

No Longer Manufactured

12NC: 934060176115

Details

Order

BFG425W/C,115

No Longer Manufactured

12NC: 934063109115

Details

Order

Operating Features

ParameterValue
Generation
5th
fT [typ] (MHz)
25000
VCEO [max] (V)
4.5
IC [max] (mA)
30
Ptot [max] (mW)
135
ParameterValue
Polarity
NPN
@f (MHz)
2000
@IC (mA)
2
@VCE (V)
2
NF (dB)
1.2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BFG425W,115(934047470115)
Yes
Yes
Yes
DREACH SVHC
5.876028019001566
BFG425W,135(934047470135)
Yes
Yes
Yes
DREACH SVHC
5.876028019001566
BFG425W/B01,115(934061289115)
Yes
Yes
No
GREACH SVHC
5.91
BFG425W/B01,135(934061289135)
Yes
Yes
No
GREACH SVHC
5.91
BFG425W/B,115(934060176115)
Yes
Yes
No
GREACH SVHC
5.91
BFG425W/C,115(934063109115)
Yes
Yes
No
GREACH SVHC
6.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BFG425W,115
(934047470115)
No
1
1
240
260
BFG425W,135
(934047470135)
No
1
1
240
260
BFG425W/B01,115
(934061289115)
-
-
-
-
-
BFG425W/B01,135
(934061289135)
-
-
-
-
-
BFG425W/B,115
(934060176115)
-
-
-
-
-
BFG425W/C,115
(934063109115)
-
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BFG425W,115
(934047470115)
854121
BFG425W,135
(934047470135)
854121
BFG425W/B01,115
(934061289115)
854121
BFG425W/B01,135
(934061289135)
854121
BFG425W/B,115
(934060176115)
854121
BFG425W/C,115
(934063109115)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BFG425W,115
(934047470115)
-
2015-12-31
2016-06-30
BFU630F,115
(934064609115)
BFG425W,135
(934047470135)
-
2015-12-31
2016-06-30
BFU630F,115
(934064609115)
BFG425W/B01,115
(934061289115)
-
2012-06-30
2012-12-31
BFG425W,115
(934047470115)
BFG425W/B01,135
(934061289135)
-
2012-06-30
2012-12-31
BFG425W,135
(934047470135)
BFG425W/B,115
(934060176115)
-
2012-06-30
2012-12-31
BFG425W,115
(934047470115)
BFG425W/C,115
(934063109115)
-
2012-06-30
2012-12-31
BFG425W,115
(934047470115)

More about BFG425W

NPN double polysilicon wideband transistor with buried layer for low voltage applications in a plastic, 4-pin dual-emitter SOT343R package.