BFG410W Product Information|NXP

Buy Options

BFG410W,135

No Longer Manufactured

12NC: 934047460135

Details

Order

Operating Features

ParameterValue
Generation
5th
fT [typ] (MHz)
22000
VCEO [max] (V)
4.5
IC [max] (mA)
12
Ptot [max] (mW)
54
Polarity
NPN
ParameterValue
GUM [typ] (dB)
21
@f (MHz)
2000
@IC (mA)
1
@VCE (V)
2
NF (dB)
1.2
PL(1dB) [typ] (dBm
50

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BFG410W,135(934047460135)
Yes
Yes
Yes
DREACH SVHC
6.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BFG410W,135
(934047460135)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BFG410W,135
(934047460135)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BFG410W,135
(934047460135)
NOTICE
2017-06-30
2017-12-31
BFU610F,115
(934064608115)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
BFG410W,135
(934047460135)
2017-02-022017-02-03201701040DNProduct Discontinuation Notice

More about BFG410W

Archived content is no longer updated and is made available for historical reference only.

NPN double polysilicon wideband transistor.