Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934057942115
Details
Order
Parameter | Value |
---|---|
Generation | 4.5 |
fT [typ] (MHz) | 14000 |
VCEO [max] (V) | 6 |
IC [max] (mA) | 35 |
Ptot [max] (mW) | 210 |
Polarity | NPN |
Parameter | Value |
---|---|
GUM [typ] (dB) | 18.3 |
@f (MHz) | 2000 |
@IC (mA) | 3 |
@VCE (V) | 3 |
NF (dB) | 1.1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFG325W/XR,115(934057942115) | Yes | Yes | Yes | REACH SVHC | 6.2 |
Part/12NC | Safe Assure Functional Safety |
---|---|
BFG325W/XR,115 (934057942115) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFG325W/XR,115 (934057942115) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BFG325W/XR,115 (934057942115) | - | 2012-06-30 | 2012-12-31 | None |
Archived content is no longer updated and is made available for historical reference only.
NPN silicon planar epitaxial transistor in a 4-pin dual-emitter SOT343R plastic package.