Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SOT143B: plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 934008590215
Details
Order
Parameter | Value |
---|---|
Generation | 2nd |
fT [typ] (MHz) | 5000 |
VCEO [max] (V) | 5 |
IC [max] (mA) | 6.5 |
Ptot [max] (mW) | 32 |
Polarity | NPN |
Parameter | Value |
---|---|
GUM [typ] (dB) | 18 |
@f (MHz) | 1000, 1000 |
@IC (mA) | 0.5, 1 |
@VCE (V) | 1, 1 |
NF (dB) | 1.8, 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFG25A/X,215(934008590215) | Yes | Yes | Yes | REACH SVHC | 9.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
BFG25A/X,215 (934008590215) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFG25A/X,215 (934008590215) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
BFG25A/X,215 (934008590215) | - | 1998-01-30 | 1998-12-31 |
Archived content is no longer updated and is made available for historical reference only.
NPN silicon wideband transistor in a four-lead dual emitter SOT143B plastic package (cross emitter).