Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934047480115
Details
Order
Parameter | Value |
---|---|
Generation | 5th |
VCEO [max] (V) | 4.5 |
IC [max] (mA) | 500 |
Parameter | Value |
---|---|
Ptot [max] (mW) | 600 |
Polarity | NPN |
GUM [typ] (dB) | 10 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFG21W,115(934047480115) | Yes | Yes | Yes | REACH SVHC | 6.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BFG21W,115 (934047480115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFG21W,115 (934047480115) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BFG21W,115 (934047480115) | NOTICE | 2017-06-30 | 2017-12-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
BFG21W,115 (934047480115) | 2017-02-02 | 2017-02-03 | 201701040DN | Product Discontinuation Notice |
Archived content is no longer updated and is made available for historical reference only.
NPN double polysilicon bipolar power transistor with buried layer for low voltage medium power applications encapsulated in a plastic, 4-pin dual-emitter SOT343R package.