Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934002660215
Details
Order
12NC: 934002660235
Details
Order
Parameter | Value |
---|---|
VDS [max] (V) | 12 |
ID [max] (mA) | 30 |
IDS [min] (mA) | 2 |
IDS [max] (mA) | 18 |
VGSth [max] (V) | -2 |
|yfs| [min] | 21 |
Parameter | Value |
---|---|
Ciss [typ] | 2.1 |
Coss [typ] | 1.0500001 |
NF [typ] (dB) | 1 |
@f (MHz) | 800 |
VHF | Y |
UHF | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BF998R,215(934002660215) | Yes | Yes | Yes | REACH SVHC | 9.1 | |
BF998R,235(934002660235) | Yes | Yes | Yes | REACH SVHC | 9.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BF998R,215 (934002660215) | No | 1 | 1 | 240 | 260 |
BF998R,235 (934002660235) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BF998R,215 (934002660215) | 854121 |
BF998R,235 (934002660235) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
BF998R,215 (934002660215) | - | 2015-06-30 | 2015-12-31 |
BF998R,235 (934002660235) | - | 2015-06-30 | 2015-12-31 |
Archived content is no longer updated and is made available for historical reference only.
Depletion type Field-Effect Transistor in a plastic SOT143 package.