BF908 Product Information|NXP

Buy Options

BF908,215

No Longer Manufactured

12NC: 934022600215

Details

Order

Operating Features

ParameterValue
VDS [max] (V)
12
ID [max] (mA)
40
IDS [min] (mA)
3
IDS [max] (mA)
27
VGSth [max] (V)
-2
|yfs| [min]
36
|yfs| [max]
50
ParameterValue
Ciss [typ]
3.1
Coss [typ]
1.7
NF [typ] (dB)
1.5
@f (MHz)
800
VHF
Y
UHF
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BF908,215(934022600215)
Yes
Yes
Yes
DREACH SVHC
8.888798237500001

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BF908,215
(934022600215)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BF908,215
(934022600215)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
BF908,215
(934022600215)
-
2016-12-30
2017-06-30

More about BF908

Archived content is no longer updated and is made available for historical reference only.

Depletion type Field-Effect Transistor in a plastic SOT143 package.