Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934031480115
Details
Order
12NC: 934031480135
Details
Order
Parameter | Value |
---|---|
VDS [max] (V) | 7 |
ID [max] (mA) | 30 |
IDS [min] (mA) | 8 |
IDS [max] (mA) | 13 |
VGSth [min] (V) | 0.3 |
VGSth [max] (V) | 1.2 |
|yfs| [min] | 22 |
Parameter | Value |
---|---|
|yfs| [max] | 30 |
Ciss [typ] | 2.2 |
Coss [typ] | 1.3 |
NF [typ] (dB) | 2 |
@f (MHz) | 800 |
VHF | Y |
UHF | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BF904WR,115(934031480115) | Yes | Yes | Yes | REACH SVHC | 6.0 | |
BF904WR,135(934031480135) | Yes | Yes | Yes | REACH SVHC | 6.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
BF904WR,115 (934031480115) | - |
BF904WR,135 (934031480135) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BF904WR,115 (934031480115) | 854121 |
BF904WR,135 (934031480135) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BF904WR,115 (934031480115) | - | 2014-06-30 | 2014-12-31 | None |
BF904WR,135 (934031480135) | - | 2014-06-30 | 2014-12-31 | None |
Archived content is no longer updated and is made available for historical reference only.
Enhancement type Field-Effect Transistor in a plastic SOT343R package.