BF904 Product Information|NXP

Buy Options

BF904,235

No Longer Manufactured

12NC: 934020430235

Details

Order

Operating Features

ParameterValue
VDS [max] (V)
7
ID [max] (mA)
30
IDS [min] (mA)
8
IDS [max] (mA)
13
VGSth [min] (V)
0.3
VGSth [max] (V)
1
|yfs| [min]
22
ParameterValue
|yfs| [max]
30
Ciss [typ]
2.2
Coss [typ]
1.3
NF [typ] (dB)
2
@f (MHz)
800
VHF
Y
UHF
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BF904,235(934020430235)
Yes
Yes
Yes
DREACH SVHC
8.8810217875

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BF904,235
(934020430235)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BF904,235
(934020430235)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
BF904,235
(934020430235)
-
2016-06-30
2016-12-31

More about BF904

Archived content is no longer updated and is made available for historical reference only.

Enhancement type Field-Effect Transistor in a plastic SOT143B package.