Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TO-236AB: plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 934055519215
Details
Order
12NC: 934055519235
Details
Order
12NC: 934063119215
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BF862,215(934055519215) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7.560500000000001 | |
BF862,235(934055519235) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7.560500000000001 | |
BF862/A2,215(934063119215) | Yes | Yes | No | REACH SVHC | 8.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BF862,215 (934055519215) | 854121 |
BF862,235 (934055519235) | 854121 |
BF862/A2,215 (934063119215) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BF862,215 (934055519215) | - | 2018-07-31 | 2019-07-31 | - |
BF862,235 (934055519235) | - | 2018-01-30 | 2018-07-30 | - |
BF862/A2,215 (934063119215) | - | 2005-06-30 | 2005-12-31 | BF862,215 (934055519215) |
N-channel symmetrical silicon junction Field-Effect Transistor in a SOT23 package. Drain and source are interchangeable.