Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TO-236AB: plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 934021470215
Details
Order
12NC: 934021470235
Details
Order
Parameter | Value |
---|---|
VDS [max] (V) | 30 |
|yfs| [min] | 4.5 |
Security Status | COMPANY PUBLIC |
Parameter | Value |
---|---|
Non-Volatile Memory (kbit) | sot023_sv |
Number of pins | 3 |
Package Style | SOT |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BF556A,215(934021470215) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7.502775419001566 | |
BF556A,235(934021470235) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7.502775419001566 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BF556A,215 (934021470215) | No | 1 | 1 | 240 | 260 |
BF556A,235 (934021470235) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BF556A,215 (934021470215) | 854121 |
BF556A,235 (934021470235) | 854121 |
N-channel symmetrical silicon junction Field-Effect Transistor in a SOT23 package.