BF1109WR Product Information|NXP

Buy Options

BF1109WR,115

No Longer Manufactured

12NC: 934050280115

Details

Order

Operating Features

ParameterValue
VDS [max] (V)
11
ID [max] (mA)
30
IDS [min] (mA)
8
IDS [max] (mA)
16
VGSth [min] (V)
0.3
VGSth [max] (V)
1.2
|yfs| [min]
24
ParameterValue
Ciss [typ]
2.2
Coss [typ]
1.3
NF [typ] (dB)
1.5
@f (MHz)
800
VHF
Y
UHF
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BF1109WR,115(934050280115)
Yes
Yes
Yes
DREACH SVHC
5.792775419001566

Quality

Part/12NCSafe Assure Functional Safety
BF1109WR,115
(934050280115)
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BF1109WR,115
(934050280115)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BF1109WR,115
(934050280115)
-
2012-06-30
2012-12-31
None

More about BF1109WR

Archived content is no longer updated and is made available for historical reference only.

Enhancement type N-channel Field-Effect Transistor.