Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TO-236AB: plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 934055157215
Details
Order
12NC: 934055157235
Details
Order
12NC: 934063127215
Details
Order
Parameter | Value |
---|---|
VDS [max] (V) | 3 |
ID [max] (mA) | 10 |
VSG [max] (V) | 7 |
Parameter | Value |
---|---|
RDSon [max] (ohm) | 20 |
|S21on|2 [max] (dB) | 2.5 |
|S21off|2 [min] (dB) | 30 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BF1107,215(934055157215) | Yes | Yes | Yes | REACH SVHC | 7.96864795868425 | |
BF1107,235(934055157235) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7.96864795868425 | |
BF1107/A2,215(934063127215) | Yes | Yes | No | REACH SVHC | 8.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BF1107,215 (934055157215) | No | 1 | 1 | 240 | 260 |
BF1107,235 (934055157235) | No | 1 | 1 | 240 | 260 |
BF1107/A2,215 (934063127215) | - | - | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BF1107,215 (934055157215) | 854121 |
BF1107,235 (934055157235) | 854121 |
BF1107/A2,215 (934063127215) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BF1107,215 (934055157215) | - | 2018-01-30 | 2018-07-30 | - |
BF1107,235 (934055157235) | - | 2018-01-30 | 2018-07-30 | - |
BF1107/A2,215 (934063127215) | - | 2005-06-30 | 2005-12-31 | BF1107,215 (934055157215) |
Archived content is no longer updated and is made available for historical reference only.
Depletion type N-channel Field-Effect Transistor in a SOT23 package.