BF1105WR Product Information|NXP

BF1105WR

No Longer Manufactured

BF1105WR

No Longer Manufactured

Buy Options

BF1105WR,115

No Longer Manufactured

12NC: 934050320115

Details

Order

BF1105WR,135

No Longer Manufactured

12NC: 934050320135

Details

Order

Operating Features

ParameterValue
VDS [max] (V)
7
ID [max] (mA)
30
IDS [min] (mA)
8
IDS [max] (mA)
16
VGSth [min] (V)
0.3
VGSth [max] (V)
1.2
|yfs| [min]
25
ParameterValue
Ciss [typ]
2.2
Coss [typ]
1.2
NF [typ] (dB)
1.7
@f (MHz)
800
VHF
Y
UHF
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BF1105WR,115(934050320115)
Yes
Yes
Yes
DREACH SVHC
6.0
BF1105WR,135(934050320135)
Yes
Yes
Yes
DREACH SVHC
6.0

Quality

Part/12NCSafe Assure Functional Safety
BF1105WR,115
(934050320115)
-
BF1105WR,135
(934050320135)
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BF1105WR,115
(934050320115)
854121
BF1105WR,135
(934050320135)
854121

More about BF1105WR

Archived content is no longer updated and is made available for historical reference only.

Enhancement type N-channel Field-Effect Transistor.