Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SOT143B: plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 934054150215
Details
Order
Parameter | Value |
---|---|
VDS [max] (V) | 7 |
ID [max] (mA) | 30 |
IDS [min] (mA) | 8 |
IDS [max] (mA) | 16 |
VGSth [min] (V) | 0.3 |
VGSth [max] (V) | 1.2 |
|yfs| [min] | 25 |
Parameter | Value |
---|---|
Ciss [typ] | 2.2 |
Coss [typ] | 1.2 |
NF [typ] (dB) | 1.7 |
@f (MHz) | 800 |
VHF | Y |
UHF | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BF1105,215(934054150215) | Yes | Yes | Yes | REACH SVHC | 8.9 |
Part/12NC | Safe Assure Functional Safety |
---|---|
BF1105,215 (934054150215) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BF1105,215 (934054150215) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
BF1105,215 (934054150215) | - | 1998-01-30 | 1998-12-31 |
Archived content is no longer updated and is made available for historical reference only.
Enhancement type N-channel Field-Effect Transistor.