BBY40 Product Information|NXP

Buy Options

Operating Features

ParameterValue
matched capacitance
N
Cd1/Cd2 [min]
5
Cd1/Cd2 [max]
6.5
@V1 (V)
3
ParameterValue
@V2 (V)
25
@f (MHz)
200
rs [max] (ohm)
0.7
@Cd (pF)
2.5E-11

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BBY40,215(933505310215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.503500000000001
BBY40,235(933505310235)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.503500000000001

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BBY40,215
(933505310215)
No
1
1
240
260
BBY40,235
(933505310235)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BBY40,215
(933505310215)
854110
BBY40,235
(933505310235)
854110

More about BBY40

Variable capacitance diode, fabricated in planar technology, and encapsulated in the SOT23 small plastic SMD package.