Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934054825115
Details
Order
12NC: 934054825315
Details
Order
12NC: 934054825335
Details
Order
Parameter | Value |
---|---|
matched capacitance | Y |
Cd1/Cd2 [min] | 6.3 |
@V1 (V) | 2 |
@V2 (V) | 25 |
@f (MHz) | 470 |
Parameter | Value |
---|---|
rs [typ] (ohm) | 0.65 |
rs [max] (ohm) | 0.7 |
@Cd (pF) | 9E-12 |
ΔCd/Cd [max] (%) | 1.8 |
@Ns (V) | 10 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BB189,115(934054825115) | Yes | Yes | Yes | REACH SVHC | 2.0 | |
BB189,315(934054825315) | Yes | Yes | Yes | REACH SVHC | 1.604808715 | |
BB189,335(934054825335) | Yes | Yes | Yes | REACH SVHC | 1.604808715 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | |
---|---|---|---|
Lead Soldering | Lead Free Soldering | ||
BB189,115 (934054825115) | - | 1 | 1 |
BB189,315 (934054825315) | - | - | - |
BB189,335 (934054825335) | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BB189,115 (934054825115) | 854110 |
BB189,315 (934054825315) | 854110 |
BB189,335 (934054825335) | 854110 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BB189,115 (934054825115) | - | 1999-01-30 | 1999-12-31 | - |
BB189,315 (934054825315) | - | 1999-01-30 | 1999-12-31 | - |
BB189,335 (934054825335) | - | 2014-03-31 | 2014-12-31 | None |
Archived content is no longer updated and is made available for historical reference only.
The BB189 is a planar technology variable capacitance diode in a SOD523 ultra small leadless plastic SMD package. The excellent matching performance is achieved by gliding matching and a Direct Matching Assembly (DMA) procedure.