Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934057998115
Details
Order
12NC: 934057998135
Details
Order
Parameter | Value |
---|---|
matched capacitance | Y |
Cd1/Cd2 [min] | 6 |
Cd1/Cd2 [typ] | 7 |
@V1 (V) | 1 |
@V2 (V) | 10 |
Parameter | Value |
---|---|
@f (MHz) | 470 |
rs [typ] (ohm) | 0.65 |
@Cd (pF) | 9E-12 |
ΔCd/Cd [max] (%) | 2 |
@Ns (V) | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BB184,115(934057998115) | Yes | Yes | Yes | REACH SVHC | 1.5 | |
BB184,135(934057998135) | Yes | Yes | Yes | REACH SVHC | 1.5 |
Part/12NC | Safe Assure Functional Safety |
---|---|
BB184,115 (934057998115) | - |
BB184,135 (934057998135) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BB184,115 (934057998115) | 854110 |
BB184,135 (934057998135) | 854110 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
BB184,115 (934057998115) | - | 1999-01-30 | 2000-03-31 |
BB184,135 (934057998135) | - | 1999-01-30 | 1999-12-31 |
Archived content is no longer updated and is made available for historical reference only.
Variable capacitance diode, fabricated in planar technology and encapsulated in the SOD523 (SC-79) ultra small SMD plastic package.