BB179BLX Product Information|NXP

Buy Options

Operating Features

ParameterValue
matched capacitance
Y
Cd1/Cd2 [min]
8.45
Cd1/Cd2 [typ]
9
Cd1/Cd2 [max]
10
@V1 (V)
1
@V2 (V)
28
ParameterValue
@f (MHz)
470
rs [typ] (ohm)
0.6
rs [max] (ohm)
0.75
@Cd (pF)
9E-12
ΔCd/Cd [max] (%)
2
@Ns (V)
10

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BB179BLX,315(934059356315)
Yes
Yes
Yes
DREACH SVHC
0.6708000000000001
BB179BLXZ(934059356314)
Yes
Yes
Yes
DREACH SVHC
0.878

Quality

Part/12NCSafe Assure Functional Safety
BB179BLX,315
(934059356315)
-
BB179BLXZ
(934059356314)
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BB179BLX,315
(934059356315)
854110
BB179BLXZ
(934059356314)
854110

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BB179BLX,315
(934059356315)
-
2013-06-30
2013-12-31
None

More about BB179BLX

Archived content is no longer updated and is made available for historical reference only.

The BB179BLX is a variable capacitance diode, fabricated in planar technology and encapsulated in the SOD882T ultra-small leadless plasatic SMD package. The excellent matching performance is achieved by gliding matching and a Direct Matching Assembly (DMA) procedure.