BB179 Product Information|NXP

Buy Options

BB179,115

No Longer Manufactured

12NC: 934050200115

Details

Order

BB179,135

No Longer Manufactured

12NC: 934050200135

Details

Order

BB179,315

No Longer Manufactured

12NC: 934050200315

Details

Order

BB179,335

No Longer Manufactured

12NC: 934050200335

Details

Order

Operating Features

ParameterValue
matched capacitance
Y
Cd1/Cd2 [min]
8.45
Cd1/Cd2 [typ]
9
Cd1/Cd2 [max]
10.9
@V1 (V)
1
@V2 (V)
28
ParameterValue
@f (MHz)
470
rs [typ] (ohm)
0.6
rs [max] (ohm)
0.75
@Cd (pF)
9E-12
ΔCd/Cd [max] (%)
2
@Ns (V)
10

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BB179,115(934050200115)
Yes
Yes
Yes
DREACH SVHC
1.5
BB179,135(934050200135)
Yes
Yes
Yes
DREACH SVHC
1.5
BB179,315(934050200315)
Yes
Yes
Yes
DREACH SVHC
1.604808715
BB179,335(934050200335)
Yes
Yes
Yes
DREACH SVHC
1.5

Quality

Part/12NCSafe Assure Functional Safety
BB179,115
(934050200115)
No
BB179,135
(934050200135)
-
BB179,315
(934050200315)
No
BB179,335
(934050200335)
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BB179,115
(934050200115)
854110
BB179,135
(934050200135)
854110
BB179,315
(934050200315)
854110
BB179,335
(934050200335)
854110

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
BB179,115
(934050200115)
-
1998-01-30
1998-12-31
BB179,135
(934050200135)
-
1998-01-30
1998-12-31
BB179,315
(934050200315)
-
1998-01-30
1998-12-31
BB179,335
(934050200335)
-
1998-01-30
1998-12-31

More about BB179

Archived content is no longer updated and is made available for historical reference only.

Planar technology variable capacitance diode, in a SOD523 (SC-79) ultra small plastic SMD package. The excellent matching performance is achieved by gliding matching and a Direct Matching Assembly (DMA) procedure.