BB178 Product Information|NXP

Buy Options

BB178,115

No Longer Manufactured

12NC: 934050190115

Details

Order

BB178,135

No Longer Manufactured

12NC: 934050190135

Details

Order

BB178,315

No Longer Manufactured

12NC: 934050190315

Details

Order

BB178,335

No Longer Manufactured

12NC: 934050190335

Details

Order

Operating Features

ParameterValue
matched capacitance
Y
Cd1/Cd2 [min]
13.5
Cd1/Cd2 [typ]
15
@V1 (V)
1
@V2 (V)
28
@f (MHz)
100
ParameterValue
rs [typ] (ohm)
0.65
rs [max] (ohm)
0.8
@Cd (pF)
3E-11
ΔCd/Cd [max] (%)
2
@Ns (V)
10

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BB178,115(934050190115)
Yes
Yes
Yes
DREACH SVHC
2.0
BB178,135(934050190135)
Yes
Yes
Yes
DREACH SVHC
2.0
BB178,315(934050190315)
Yes
Yes
Yes
DREACH SVHC
1.6148087150000001
BB178,335(934050190335)
Yes
Yes
Yes
DREACH SVHC
2.0

Quality

Part/12NCSafe Assure Functional Safety
BB178,115
(934050190115)
-
BB178,135
(934050190135)
-
BB178,315
(934050190315)
No
BB178,335
(934050190335)
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BB178,115
(934050190115)
854110
BB178,135
(934050190135)
854110
BB178,315
(934050190315)
854110
BB178,335
(934050190335)
854110

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
BB178,115
(934050190115)
-
1998-01-30
1998-12-31
BB178,135
(934050190135)
-
1998-01-30
1998-12-31
BB178,315
(934050190315)
-
1998-01-30
1998-12-31
BB178,335
(934050190335)
-
1998-01-30
1998-12-31

More about BB178

Archived content is no longer updated and is made available for historical reference only.

Planar technology variable capacitance diode, in a SOD523 (SC-79) ultra small plastic package. The excellent matching performance is achieved by gliding matching and a Direct Matching Assembly (DMA) procedure.