Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DFN1006D-2: plastic, leadless ultra small plastic package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.4 mm body
12NC: 934067726115
Details
Order
12NC: 934067726315
Details
Order
Parameter | Value |
---|---|
matched capacitance | N |
Cd1/Cd2 [min] | 8.45 |
Cd1/Cd2 [typ] | 9 |
Cd1/Cd2 [max] | 10.9 |
@V1 (V) | 1 |
Parameter | Value |
---|---|
@V2 (V) | 28 |
@f (MHz) | 470 |
rs [typ] (ohm) | 0.65 |
@Cd (pF) | 3E-11 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BB174LXX(934067726115) | Yes | Yes | Yes | REACH SVHC | 0.6548 | |
BB174LXYL(934067726315) | Yes | Yes | Yes | REACH SVHC | 0.6548 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BB174LXX (934067726115) | - | 1 | 1 | 240 | 260 |
BB174LXYL (934067726315) | - | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BB174LXX (934067726115) | 854110 |
BB174LXYL (934067726315) | 854110 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BB174LXYL (934067726315) | - | 2014-12-31 | 2015-06-30 | BB174X (934067725115) |
Archived content is no longer updated and is made available for historical reference only.
The BB174LX is a variable capacitance diode, fabricated in planar technology, and encapsulated in the SOD882D (DFN1006D-2) ultra small leadless SMD plastic package.