BB149 Product Information|NXP

Buy Options

BB149,115

No Longer Manufactured

12NC: 934033290115

Details

Order

BB149,135

No Longer Manufactured

12NC: 934033290135

Details

Order

BB149/A2,115

No Longer Manufactured

12NC: 934063105115

Details

Order

Operating Features

ParameterValue
matched capacitance
Y
Cd1/Cd2 [min]
8.2
Cd1/Cd2 [typ]
9
Cd1/Cd2 [max]
10
@V1 (V)
1
@V2 (V)
28
ParameterValue
@f (MHz)
470
rs [max] (ohm)
0.75
@Cd (pF)
9E-12
ΔCd/Cd [max] (%)
2
@Ns (V)
10

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BB149,115(934033290115)
Yes
Yes
Yes
DREACH SVHC
4.5
BB149,135(934033290135)
Yes
Yes
Yes
DREACH SVHC
4.5
BB149/A2,115(934063105115)
Yes
Yes
No
GREACH SVHC
4.5

Quality

Part/12NCSafe Assure Functional Safety
BB149,115
(934033290115)
No
BB149,135
(934033290135)
-
BB149/A2,115
(934063105115)
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BB149,115
(934033290115)
854110
BB149,135
(934033290135)
854110
BB149/A2,115
(934063105115)
854110

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BB149,115
(934033290115)
-
1998-01-30
1998-12-31
-
BB149,135
(934033290135)
-
1998-01-30
1998-12-31
-
BB149/A2,115
(934063105115)
-
2005-03-31
2005-06-30
BB149,115
(934033290115)

More about BB149

Archived content is no longer updated and is made available for historical reference only.

Variable capacitance diode, fabricated in planar technology and encapsulated in the SOD323 (SC-76) very small SMD plastic package. The excellent matching performance is achieved by gliding matching and a Direct Matching Assembly (DMA) procedure.