Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SOD323: plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body
12NC: 934018010115
Details
Order
12NC: 934018010135
Details
Order
Parameter | Value |
---|---|
Number of pins | 2 |
Package Style | SOD |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
BB132,115(934018010115) | Yes | Yes | No | REACH SVHC | |
BB132,135(934018010135) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety |
---|---|
BB132,115 (934018010115) | No |
BB132,135 (934018010135) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BB132,115 (934018010115) | 854110 |
BB132,135 (934018010135) | 854110 |
Archived content is no longer updated and is made available for historical reference only.