Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934064657125
Details
Order
Parameter | Value |
---|---|
Diode configuration | CA |
Number of pins | 5 |
rD [max] (ohm) @ 0.5mA | 100 |
Package Style | SO |
rD [max] (ohm) @ 1mA | 50 |
rD [max] (ohm) @ 10mA | 7 |
rD [typ] (ohm) @ 0.5mA | 77 |
rD [typ] (ohm) @ 1mA | 40 |
rD [typ] (ohm) @ 10mA | 5.4 |
Ptot [max] (mW) | 125 |
@f (MHz) | 100, 100, 100, 100 |
Cd [typ] (pF) | 0.43 |
Security Status | COMPANY PUBLIC |
@foffset (MHz) | 1, 1, 1 |
Parameter | Value |
---|---|
Limiting Total Power Dissipation | 0 |
Tj [max] | 150 |
@foffset (kHz) | 1000, 1000, 1000 |
@VR | 0 |
@VR | 1 |
@IF (mA) | 100 |
VR [max] (V) | 50 |
rD [max] (ohm) | 1.9, 7, 50, 100 |
@VR (V) | 1 |
No of diodes | 4 |
@f (GHz) | 0.1, 0.1, 0.1, 0.1 |
IF [max] (mA) | 100 |
Non-Volatile Memory (kbit) | sot753_sv |
@VR (V) @ 1MHz | 0, 1, 20 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BAP70Q,125(934064657125) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 10.507282 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BAP70Q,125 (934064657125) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BAP70Q,125 (934064657125) | 854110 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
BAP70Q,125 (934064657125) | 2018-07-20 | - | 201807011A | IQE EPI Supplier Release as 2nd Source for PIN Diode Products_industrial |