Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DFN1006D-2: plastic, leadless ultra small plastic package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.4 mm body
12NC: 934061244115
Details
Order
Parameter | Value |
---|---|
Diode configuration | SG |
Number of pins | 2 |
rD [max] (ohm) @ 0.5mA | 5 |
Package Style | SOD |
rD [max] (ohm) @ 1mA | 3.6 |
rD [max] (ohm) @ 10mA | 1.8 |
rD [typ] (ohm) @ 0.5mA | 3.3 |
rD [typ] (ohm) @ 1mA | 2.4 |
rD [typ] (ohm) @ 10mA | 1 |
Ptot [max] (mW) | 130 |
@f (MHz) | 100, 100, 100 |
Cd [typ] (pF) | 0.22 |
Security Status | COMPANY PUBLIC |
@foffset (MHz) | 1, 1, 1 |
Parameter | Value |
---|---|
Limiting Total Power Dissipation | 0 |
Tj [max] | 150 |
@foffset (kHz) | 1000, 1000, 1000 |
@VR | 0 |
@VR | 1 |
@IF (mA) | 10 |
VR [max] (V) | 50 |
rD [max] (ohm) | 1.8, 3.6, 5 |
@VR (V) | 1 |
No of diodes | 1 |
@f (GHz) | 0.1, 0.1, 0.1 |
IF [max] (mA) | 100 |
Non-Volatile Memory (kbit) | sod882t_sv |
@VR (V) @ 1MHz | 0, 1, 20 |
Part/12NC | PbFree | EU RoHS | REACH SVHC |
---|---|---|---|
BAP142LX,115(934061244115) | No | No | REACH SVHC |
Part/12NC | Safe Assure Functional Safety |
---|---|
BAP142LX,115 (934061244115) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BAP142LX,115 (934061244115) | 854110 |
Planar PIN diode in a SOD882D leadless ultra small plastic SMD package.