Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DFN1006D-2: plastic, leadless ultra small plastic package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.4 mm body
12NC: 934061245115
Details
Order
12NC: 934061245315
Details
Order
Parameter | Value |
---|---|
No of diodes | 1 |
Diode configuration | SG |
VR [max] (V) | 60 |
IF [max] (mA) | 100 |
rD [typ] (ohm) @ 0.5mA | 3.3 |
rD [typ] (ohm) @ 1mA | 2.4 |
rD [max] (ohm) @ 0.5mA | 5 |
Parameter | Value |
---|---|
rD [max] (ohm) @ 10mA | 1.8 |
rD [max] (ohm) @ 1mA | 3.6 |
@IF (mA) | 10 |
@f (MHz) | 100, 100, 100 |
Cd [typ] (pF) | 0.27 |
@VR (V) | 1 |
Cd [max] (pF) | 0.38 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BAP1321LX,115(934061245115) | No | No | - | REACH SVHC | - | |
BAP1321LX,315(934061245315) | Yes | Yes | Yes | REACH SVHC | 0.62 |
Part/12NC | Safe Assure Functional Safety |
---|---|
BAP1321LX,115 (934061245115) | - |
BAP1321LX,315 (934061245315) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BAP1321LX,115 (934061245115) | 854110 |
BAP1321LX,315 (934061245315) | 854110 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BAP1321LX,315 (934061245315) | - | 1998-01-01 | 1998-06-30 | BAP1321-02,115 (934056560115) |
Archived content is no longer updated and is made available for historical reference only.
Planar PIN diode in a SOD882D leadless ultra small plastic SMD package.