Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
720p/45 fps (40 Mpx/sec) High Profile H.264 processor
12NC: 935293184551
Details
Order
12NC: 935293184557
Details
Order
12NC: 935295062551
Details
Order
12NC: 935295062557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
ASC8848ET,551(935293184551) | Yes | Yes | No | REACH SVHC | 0.51 | |
ASC8848ET,557(935293184557) | Yes | Yes | No | REACH SVHC | 0.51 | |
ASC8848ET/M2,551(935295062551) | Yes | Yes | No | REACH SVHC | 0.51 | |
ASC8848ET/M2,557(935295062557) | Yes | Yes | Yes | REACH SVHC | 0.51 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
ASC8848ET,551 (935293184551) | - | 3 | 3 | 240 | 260 |
ASC8848ET,557 (935293184557) | No | 3 | 3 | 240 | 260 |
ASC8848ET/M2,551 (935295062551) | No | 3 | 3 | 240 | 260 |
ASC8848ET/M2,557 (935295062557) | - | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
ASC8848ET,551 (935293184551) | 854231 | |
ASC8848ET,557 (935293184557) | 854231 | 5A002A1 |
ASC8848ET/M2,551 (935295062551) | 854231 | |
ASC8848ET/M2,557 (935295062557) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
ASC8848ET/M2,551 (935295062551) | - | 2003-06-30 | 2003-06-30 | ASC8848AETE (935298229551) |
ASC8848ET/M2,557 (935295062557) | - | 2003-06-30 | 2003-06-30 | ASC8848AETK (935298229557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
ASC8848ET/M2,551 (935295062551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |