Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Advanced 720p/45 fps (42 Mpx/sec) High Profile H.264 processor
TFBGA484: plastic thin fine-pitch ball grid array package; 484 balls, 0.65 mm pitch, 15 mm x 15 mm x 1.2 mm body
12NC: 935298229551
Details
Order
12NC: 935298229557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
ASC8848AETE(935298229551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 537.00160612528 | |
ASC8848AETK(935298229557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 537.00160612528 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
ASC8848AETE (935298229551) | No | 3 | 3 | 240 | 260 |
ASC8848AETK (935298229557) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
ASC8848AETE (935298229551) | 854231 |
ASC8848AETK (935298229557) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
ASC8848AETE (935298229551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
ASC8848AETK (935298229557) | ||||
ASC8848AETE (935298229551) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
ASC8848AETK (935298229557) |