SOT1343-1: TFBGA484 | NXP Semiconductors

SOT1343-1: TFBGA484


Overview

plastic thin fine-pitch ball grid array package; 484 balls, 0.65 mm pitch, 15 mm x 15 mm x 1.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA484 surface mount bottom TFBGA 15 x 15 x 1.2 484 plastic
Manufacture Code Reference Codes Issue Date
SOT1343 2012-11-26