AFT23S160W02GS Product Information|NXP

Features


Airfast RF Power LDMOS Transistor, 2300-2400 MHz, 45 W Avg., 28 V

    Package


    CFM2: CFM2, ceramic, flange mount package; 2 terminals; 9.78 mm x 20.58 mm x 3.75 mm body

    Buy Options

    AFT23S160W02GSR3

    No Longer Manufactured

    12NC: 935315216128

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    AFT23S160W02GSR3(935315216128)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e4
    REACH SVHC
    3070.9

    Quality

    Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free Soldering
    AFT23S160W02GSR3
    (935315216128)
    No
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    AFT23S160W02GSR3
    (935315216128)
    854129
    EAR99

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
    AFT23S160W02GSR3
    (935315216128)
    NOTICE
    2019-04-13
    2020-04-13
    A2T23H200W23SR6
    (935347117128)

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    AFT23S160W02GSR3
    (935315216128)
    2018-04-132018-04-14201803039DNDiscontinuance Notification for RF Power Products
    AFT23S160W02GSR3
    (935315216128)
    2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments