Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Airfast RF Power LDMOS Transistor, 2110-2170 MHz, 63 W Avg., 28 V
12NC: 935320228128
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
AFT21H350W04GSR6(935320228128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 8439.6 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
AFT21H350W04GSR6 (935320228128) | No | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
AFT21H350W04GSR6 (935320228128) | 854129 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
AFT21H350W04GSR6 (935320228128) | NOTICE | 2020-10-14 | 2021-04-14 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
AFT21H350W04GSR6 (935320228128) | 2020-04-18 | 2020-04-19 | 202004010DN | Discontinuance of Select Low Volume Radio Power Products |
AFT21H350W04GSR6 (935320228128) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |