SOT1806-2: CFM4 Ceramic Flange Mount | NXP Semiconductors

SOT1806-2: CFM4


Overview

CFM4, ceramic, flange mount package; 4 terminals; 10.16 mm x 32.26 mm x 4.58 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM4 flange mount double CFM 10.16 x 32.26 x 4.58 4 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00459 2017-06-11
Part Description Quick access
Airfast RF Power LDMOS Transistor, 1000 W Peak, 960-1215 MHz, 50 V
Wideband RF Power LDMOS Transistor, 1.8-600 MHz, 1250 W CW, 50 V
RF POWER LDMOS TRANSISTOR 900-1215 MHz, 1000 W Peak, 52 V